N4340TJ220MBR - Single Series

Series: Single
Questions? Contact Littelfuse Support
Littelfuse Power Semiconductors W116 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our range of isolated base pressure contact thyristor and diode modules, designed to industry standard outlines is perfect for all your needs. All devices offer full pressure contact construction for maximum reliability and performance at rated current. These products have a VRRM/VDRM between 1200V to 3600V and are available in single diode/single thyristor options.

The range of easy mount module assemblies, which can be supplied either with the diodes ready mounted or as kits allow for easy mounting of rectifier diodes to cooling fins using four bolts. The diodes are single side mounted directly to a copper base plate pre-drilled with the four bolt holes. Diodes can be either anode or cathode side down, with three versions available suitable for 34mm to 50mm electrode devices. An extensive range of ‘standard’ parts is available, with the mounting hole positions compatible with the now obsolete range of flat based rectifiers previously offered by a number of manufacturers.

For additional technical details, please contact support.

To request product environmental information, please complete the Product Environmental Information Request Form.