LSIC2SD065C08A Series - 650 V, 8 A SiC Schottky Barrier Diode in TO-252-2L

Power Semiconductor sic schottky LSIC2SD065C08A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

▶ Click here to request a sample


This series of silicon carbide (SiC) Schottky diodes has neg­ligible reverse recovery current, high surge capability, and a maximum operating junction temperature of 175 °C. These diodes series are ideal for applications where improvements in efficiency, reliability, and thermal management are desired. 


Features:

  • AEC-Q101 qualified 
  • Positive temperature coefficient for safe operation and ease of paralleling
  • 175 °C maximum operating junction temperature
  • Excellent surge capability
  • Extremely fast, temperature-independent switching behavior
  • Dramatically reduced switching losses compared to Si bipolar diodes 

 Applications:

  • Boost diodes in PFC or DC/DC stages 
  • Switch-mode power supplies
  • Uninterruptible power supplies
  • Solar inverters
  • Industrial motor drives
  • EV charging stations

Access specifications, certifications, check availability and order parts below

Catalog #Peak Forward Surge Current IFSM (A)Package TypeForward Continuous Current IF (A)Reverse Current IR (µA)Vf (V)ConfigurationRoHSPartner ECAD ModelsStock
LSIC2SD065C08A40TO-252-2L811.5SingleYesLSIC2SD065C08ACheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LSIC2SD065C08A 650V/8A SiC SBD TO252-2L AEC-Q101 RoHS No 09/29/2019 PbFree No 09/29/2019 CoC_RoHS9_LSIC2SD065C08A
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.