HiperFRED Low Vf Series - HiperFRED Low Vf

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HiperFRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM [Rect] (V)IFAV (A) (Diode)TC (°C) IFSM (A)TVJM (°C)RthJC (K/W) (Diode)RthCH (K/W)trr (ns)IRM(A)-di/dt (A/µs)Package TypePart DatasheetPartner ECAD ModelsSamplesCompare
 
DPF100C1200HB DPF100C1200HBOrder
DPF120C600HB60060955001750.70.254020800TO-247ADPartDPF120C600HBOrder
DPF240X200NA2001208012001500.40.1556200SOT-227B (minibloc)PartDPF240X200NAOrder
DPF240X400NA4001207012001500.50.1307200SOT-227B (minibloc)PartDPF240X400NAOrder
DPF30I300PA300301453901750.850.5556200TO-220ACPartDPF30I300PAOrder
DPF30P600HR600301302001750.90.253517600ISO247PartDPF30P600HROrder
DPF60C200HB200301504001750.950.25556200TO-247ADPartDPF60C200HBOrder
DPF60C300HB300301454001750.950.25556200TO-247ADPartDPF60C300HBOrder
DPF60I200HA200601355501750.550.25454200TO-247ADPartDPF60I200HAOrder
DPF60IM400HB400601306001750.550.25606200TO-247ADPartDPF60IM400HBOrder
DPF80C200HB200401455601750.70.25556200TO-247ADPartDPF80C200HBOrder
DSEC120-12AK1200601155001750.450.158013200TO-264PartDSEC120-12AKOrder
DSEC16-06A60010135501752.50.5304200TO-220ABPartDSEC16-06AOrder
DSEC16-06AC60010135501752.50.5304200ISOPLUS220ABPartDSEC16-06ACOrder
DSEC16-12A12008135401752.50.5404200TO-220ABPartDSEC16-12AOrder
DSEC16-12AS12008135401752.50.25404200TO-263AB (D2Pak)PartDSEC16-12ASOrder
DSEC240-04A40012011520001500.20.13020600SOT-227UI (minibloc)PartDSEC240-04A
DSEC240-06A60012011020001500.20.13511400SOT-227UI (minibloc)PartDSEC240-06A
DSEC29-06AC600151401101751.60.5355200ISOPLUS220ABPartDSEC29-06ACOrder
DSEC30-06A600151401101751.60.25355200TO-247ADPartDSEC30-06AOrder
DSEC30-12A120015120901751.60.25506200TO-247ADPartDSEC30-12AOrder
DSEC30-06B600151301101751.60.25252200TO-247ADPartDSEC30-06BOrder
DSEC60-06A600301352501750.90.25356200TO-247ADPartDSEC60-06AOrder
DSEC60-12A1200301202001750.90.25608.5200TO-247ADPartDSEC60-12AOrder
DSEE15-12CC600151401101751.60.52511600ISOPLUS220ABPartDSEE15-12CCOrder
DSEE29-12CC600301302001750.90.53517600ISOPLUS220ABPartDSEE29-12CCOrder
DSEE55-24N1F1200601108001750.60.28513200i4-Pac (3sym)PartDSEE55-24N1FOrder
DSEP12-12A120012135901751.60.5406200TO-220ACPartDSEP12-12AOrder
DSEP12-12AZ120012135901751.60.25406200TO-263AB (D2Pak) (2HV)PartDSEP12-12AZOrder
DSEP15-06A600151401101751.60.5355200TO-220ACPartDSEP15-06AOrder
DSEP15-06AS600151401101751.60.25355200TO-263AB (D2Pak)PartDSEP15-06ASOrder
DSEP29-06A600301352501750.90.5356200TO-220ACPartDSEP29-06AOrder
DSEP29-12A1200301202001750.90.5608.5200TO-220ACPartDSEP29-12AOrder
DSEP29-06AS600301352501750.90.25356200TO-263AB (D2Pak)PartDSEP29-06ASOrder
DSEP2X101-04A4001004510001500.60.13016600SOT-227B (minibloc)PartDSEP2X101-04AOrder
DSEP2X31-03A300301053001501.150.13010400SOT-227B (minibloc)PartDSEP2X31-03AOrder
DSEP2X31-06A600301002501501.150.13012400SOT-227B (minibloc)PartDSEP2X31-06AOrder
DSEP2X31-12A120030752001501.150.1608.5200SOT-227B (minibloc)PartDSEP2X31-12AOrder
DSEP2X31-06B60030752501501.150.1207.5400SOT-227B (minibloc)PartDSEP2X31-06BOrder
DSEP2X60-12A120060808001500.60.18513200SOT-227B (minibloc)PartDSEP2X60-12AOrder
DSEP2X61-03A30060806001500.850.14012600SOT-227B (minibloc)PartDSEP2X61-03AOrder
DSEP2X61-06A60060706001500.850.1358200SOT-227B (minibloc)PartDSEP2X61-06AOrder
DSEP2X61-12A120060808001500.60.18513200SOT-227B (minibloc)PartDSEP2X61-12AOrder
DSEP2X91-03A300907510001500.60.14012600SOT-227B (minibloc)PartDSEP2X91-03AOrder
DSEP2X91-06A600906010001500.60.13018600SOT-227B (minibloc)PartDSEP2X91-06AOrder
DSEP30-06A600301352501750.90.25356200TO-247ADPartDSEP30-06AOrder
DSEP30-12A1200301202001750.90.25608.5200TO-247ADPartDSEP30-12AOrder
DSEP30-12AR1200301052001751.10.25608.5200ISOPLUS247PartDSEP30-12AROrder
DSEP60-06A600601306001750.450.25358200TO-247ADPartDSEP60-06AOrder
DSEP60-12A1200601155001750.450.258013200TO-247ADPartDSEP60-12AOrder
DSEP60-12AR120060855001750.650.258013200ISOPLUS247PartDSEP60-12AROrder
DSEP60-12AZ1200601155001750.450.158013200TO-268AA (D3Pak) (2HV)PartDSEP60-12AZOrder
DSEP60-06AT600601306001750.450.15358200TO-268AA (D3Pak)PartDSEP60-06ATOrder
DSEP60-06AZ600601306001750.450.15358200TO-268 HVPartDSEP60-06AZOrder
DSEP6-06AS6006150401752.80.5206200TO-252AA (DPak)PartDSEP6-06ASOrder
DSEP75-06AR6007511510001750.50.25356.5200ISOPLUS247PartDSEP75-06AROrder
DSEP8-06A60010135501752.50.5303.5200TO-220ACPartDSEP8-06AOrder
DSEP8-12A12008135401752.50.5404200TO-220ACPartDSEP8-12AOrder
DSEP90-12AZ1200901058001750.350.158513200TO-268AA (D3Pak) (2HV)PartDSEP90-12AZOrder
To request product environmental information, please complete the Product Environmental Information Request Form.