MAC4DCM-1G - MAC4DCx Series

Series: MAC4DCx
Questions? Contact Littelfuse Support
Thyristor Lxx04xx Qxx04xx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The triac is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.

Features:

  • Small Size Surface Mount DPAK Package
  • Passivated Die for Reliability and Uniformity
  • Blocking Voltage to 800 V
  • On-State Current Rating of 4.0 Amperes RMS at 108°C
  • High Immunity to dv/dt 500 V/µs at 125°C
  • High Immunity to di/dt 6.0 A/ms at 125°C
  • Device Marking: Device Type with "M'' truncated, e.g.,MAC4DCM: AC4DCM, Date Code
  • Pb-Free Packages are Available
To request product environmental information, please complete the Product Environmental Information Request Form.