MAC16HC Series - TRIAC TO-220AB 16A

Thyristor TO_220 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This triac is designed primarily for full-wave ac control applications, such as motor controls, heating controls or dimmers; or wherever full-wave, silicon gate-controlled devices are needed.

Features:

  • High Commutating di/dt and High Immunity to dv/dt @ 125°C
  • Uniform Gate Trigger Currents in Three Quadrants, Q1, Q2, and Q3
  • Blocking Voltage to 800 Volts
  • On-State Current Rating of 16 Amperes RMS at 80°C
  • High Surge Current Capability - 150 Amperes
  • Industry Standard TO-220AB Package for Ease of Design
  • Glass Passivated Junctions for Reliability and Uniformity
  • Device Marking: Logo, Device Type, e.g., MAC16HCD, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)ITSM 60Hz
(A)
Partner ECAD ModelsStockSamplesCompare
MAC16HCDG1640050150MAC16HCDGCheckOrder
MAC16HCMG1660050150MAC16HCMGCheckOrder
MAC16HCNG1680050150MAC16HCNGCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.