SxX8BBS Series - 600V VDRM and 0.8A IT(RMS) capability in SOT23 package

Power Semiconductor Discrete Thyristor SxX8BBS Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This new sensitive SCR component series offers 600V VDRM and 0.8A IT(RMS) capability in SOT23 package, smallest in industry. It is specifically designed for GFCI (Ground Fault Circuit Interrupter) applications. All SCRs junctions are glass-passivated to ensure long term reliability and parametric stability.

Features:

  • Very compact SOT23 SMT package
  • Surge current capability up to 12A @ 60Hz
  • Blocking voltage ( VDRM / VRRM ) capability - up to 600V
  • High dv/dt noise immunity • Improved turn-off time (tq ) < 25 μsec
  • Sensitive gate for direct microprocessor interface
  • RoHS compliant and Halogen-Free 

Applications:

The SxX8BBS series is specifically designed for GFCI (Ground Fault Circuit Interrupter) and applications.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S6X8BBS3RP0.86000.0050.451.712800005000.1202S6X8BBS3RPCheckOrder
S6X8BBSRP0.86000.0050.21.71250500.1252S6X8BBSRPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S6X8BBSRP Sen SCR 600V .8A 200 ?A SOT23WB RoHS No 09/01/2004 PbFree No 07/02/2019 CoC_RoHS9_S6X8BBSRP Yes
07/02/2019
IPC_S6X8BBSRP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors SxX8BBS Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...