Sx02CSx Series -

Littelfuse Thyristor S802CSx image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent unidirectional switches for phase control applications such as heating and motor speed controls. Sensitive gate SCRs are easily triggered with microAmps of current as furnished by sense coils, proximity switches, and microprocessors.

Features:

  • RoHS compliant
  • Glass-passivated junctions
  • Voltage capability up to 800 V
  • Surge capability up to 20 A

Applications:
Typical applications are capacitive discharge systems for strobe lights and gas engine ignition. They also include controls for power tools, home/brown goods, and white goods appliances

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S802CS11.258000.0010.051.7205012503S802CS1CheckOrder
S802CS21.258000.0010.21.72050155020S802CS2CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.