SVxx50xAx Series - 50 Amp High Temperature SCR with AEC-Q101 Qualified

Series: SVxx50xAx
TO 220 263 218C 218X 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SVxx50xAx high temperature SCR series is ideal for unidirectional switch applications such as phase controls, motor speed controls, Solid State Relays, and inrush current controllers.

Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5 V potential.

Features & Benefits:

  • Halogen-free and RoHS compliant
  • 150 °C maximum junction temperature
  • High dv/dt performance up to 1000 V/μs
  • Surge capability up to 550 A at 60 Hz half cycle
  • AEC-Q101 qualified

Applications:

Typical applications are AC solid-state switches, phase controller, rectifier and voltage regulator, inrush current limit circuit.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
SV6050NA2RP506000.005151.6550100000252SV6050NA2RPCheckOrder
SV6050NA2TP506000.005151.6550100000252SV6050NA2TPCheckOrder
SV6050RA2TP506000.005151.6550100000252SV6050RA2TPCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.