SJ6040L2ATP - SJxx40xxA Series

Littelfuse_Switching_Thyristor_TO220_ISO_Image 006
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SJxx40xxA high temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls and AC rectifier and voltage regulator.

This SCR series offer low gate current trigger levels of 15mA or 40 mA at approximately 1.5V.

Features & Benefits:

  • 150°C junction temperature
  • Voltage capability up to 600 V
  • Surge capability up to 520 A at 60 Hz half cycle
  • Halogen-free and RoHS compliant
  • Recognized to UL 1557 as an Electrically Isolated Semiconductor Device
  • AEC-Q101 qualified

Applications:

Typical applications are AC rectifier, voltage regulator, AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.

To request product environmental information, please complete the Product Environmental Information Request Form.