SJxx10xSx/SJxx10xx Series - 10 Amp High Temperature Sensitive & Standard SCRs

Thyristor SJxx10xSx SJxx10xx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SJxx10xx high temperature SCR series is ideal for uni-directional switch applications such as phase control, heating, motor speed controls, converters/rectifiers and capacitive discharge ignitions. These SCRs have a low gate current trigger level of 6mA or 15mA maximum at approximately 1.5 V, with a sensitive version of this series having a gate trigger current less than 200 µA. The sensitive gate SCR version is easily triggered by sense coils, proximity switches, and microprocessors.

Features:

  • Voltage capability up to 600 V
  • Surge capability up to 100 A at 60 Hz half cycle
  • 150 °C maximum junction temperature
  • Halogen free and RoHS compliant

Applications:

Typical applications includes capacitive discharge system for motorcycle engine CDI, portable generator engine ignition, strobe lights and nailers, as well as generic rectifiers, battery voltage regulators and converters. Also controls for power tools, home/brown goods and white goods appliances.

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
SJ6010D106000.01151.6100100200352SJ6010DCheckOrder
SJ6010D1RP106000.0161.6100100300.5SJ6010D1RPCheckOrder
SJ6010DS2RP106000.0050.21.6100100151306SJ6010DS2RPCheckOrder
SJ6010V1TP106000.0161.6100100300.5SJ6010V1TPCheckOrder
SJ6010VS2TP106000.0050.21.6100100151306SJ6010VS2TPCheckOrder
SJ6010VTP106000.01151.6100100200352SJ6010VTPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SJ6010DS2RP Sen SCR 600V 10A 200µA TO252 RoHS No 07/05/2020 PbFree No 07/05/2020 CoC_RoHS9_SJ6010DS2RP REACH209_Declaration_Contain-_SJ6010DS2RP Yes
07/05/2020
Contains IPC_Thyristor_TO-252_SJ6010DS2RP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors SJxx10xSx/SJxx10xx Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...