SJxx08xSx/SJxx08xx Series - 8 Amp High Temperature Sensitive & Standard SCRs

Thyristor SJxx08xSx SJxx08xx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SJxx080xx high temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/rectifiers and capacitive discharge ignitions. These SCRs have a low gate current trigger level of 6mA or 15mA maximum at approximately 1.5V, with a sensitive version of this series having a gate trigger current less than 200µA. The sensitive gate SCR version is easily triggered by sense coils, proximity switches, and microprocessors.

Features:

  • Voltage capability up to 600 V
  • 150°C maximum junction temperature
  • Surge capability up to 100 A at 60 Hz half cycle
  • Halogen free and RoHS compliant

Applications:

Typical applications includes capacitive discharge system for motorcycle engine CDI, portable generator engine ignition, strobe lights and nailers, as well as generic rectifiers, battery voltage regulators and converters. Also controls for power tools, home/brown goods and white goods appliances.

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
SJ4008DS2TP84000.0050.21.61001001306SJ4008DS2TPCheckOrder
SJ6008D86000.005151.61001002001352SJ6008DCheckOrder
SJ6008D1RP86000.0161.6100100300.5SJ6008D1RPCheckOrder
SJ6008DS2RP86000.0050.21.610070151306SJ6008DS2RPCheckOrder
SJ6008V1TP86000.0161.6100100300.5SJ6008V1TPCheckOrder
SJ6008VS2TP86000.010.21.6100701511306SJ6008VS2TPCheckOrder
SJ6008VTP86000.005151.61001002001352SJ6008VTPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SJ6008D1RP SCR 600V 8A TO252 RoHS No 11/20/2019 PbFree No 11/20/2019 CoC_RoHS9_SJ6008D1RP REACH209_Declaration_Contain-_SJ6008D1RP Yes
11/20/2019
Contains IPC_SJxx08Dx_Series
SJ6008DS2RP Sen SCR 600V 8A 200µA TO252 RoHS No 12/19/2018 PbFree No 12/19/2018 CoC_RoHS9_SJ6008DS2RP
IPC_Thyristor_TO-252_SJ6008DS2RP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors SJxx08xSx/SJxx08xx Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...