SJxx06xSx/SJxx06xx Series - 6 Amp High Temperature Sensitive & Standard SCRs

Thyristor SJxx06xSx SJxx06xx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SJxx06xx high temperature SCR series is ideal for uni-directional switch applications such as phase control, heating, motor speed controls, converters/rectifiers and capacitive discharge ignitions. These SCRs have a low gate current trigger level of 6mA or 15mA maximum at approximately 1.5V, with a sensitive version of this series having a gate trigger current less than 200µA.

Features:

  • Voltage capability up to 600V
  • Surge capability up to 100A at 60Hz half cycle
  • 150°C maximum junction temperature
  • Halogen free and RoHS compliant 

Applications:

Typical applications includes capacitive discharge system for motorcycle engine CDI, portable generator engine ignition, strobe lights and nailers, as well as generic rectifiers, battery voltage regulators and converters. Also controls for power tools, home/brown goods and white goods appliances.

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
SJ6006D1RP66000.0161.6100100302SJ6006D1RPCheckOrder
SJ6006DRP66000.01151.6100100352SJ6006DRPCheckOrder
SJ6006DS2RP66000.0050.21.610070151306SJ6006DS2RPCheckOrder
SJ6006V1TP66000.0161.6100100300.5SJ6006V1TPCheckOrder
SJ6006VS2TP66000.0050.21.610070151306SJ6006VS2TPCheckOrder
SJ6006VTP66000.01151.6100100352SJ6006VTPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SJ6006DS2RP Sen SCR 600V 6A 200µA TO252 RoHS No 09/06/2021 PbFree No 09/06/2021 CoC_RoHS9_SJ6006DS2RP REACH_SVHC Declaration (Contain)_SJ6006DS2RP Yes
09/06/2021
Contains IPC_SJ6006DS2RP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors SJxx06xSx/SJxx06xx Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide