S6X8ECS2 Series Series - 0.8 Amp Sensitive SCR in TO-92 package

Thyristor S6X8ECS2 Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

New 0.8 Amp sensitive gate SCR in TO-92 package with GAK pin out offers high static dv/dt with low turn off time (tq) through small die planar construction design. All

SCR’s junctions are glass-passivated to ensure long term reliability and parametric stability.

 

Features:

  • Surge capability >10Amps
  • High dv/dt noise immunity
  • Improved turn-off time (tq)< 25 μsec
  • TO-92 G-A-K pinout
  • Sensitive gate for direct microprocessor interface
  • RoHS compliant and Halogen-Free

Applications:

The S6X8ECS2 is specifically designed for GFCI (Ground Fault Circuit Interrupter) and gas ignition applications.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamples
S6X8ECS20.86000.0030.031.41050750.5252S6X8ECS2CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.