MCR8DSx Series - SCR TO-252 8A

Thyristor TO_252 D_PAK Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Silicon Controlled Rectifier is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.

Features:

  • Small Size
  • Passivated Die for Reliability and Uniformity
  • Low Level Triggering and Holding Characteristics
  • Available in Two Package Styles: Surface Mount Lead Form - Case 369A and Miniature Plastic Package Straight Leads - Case 369
  • Device Marking: Device Type, e.g., CR8DSM, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)ITSM 60Hz
(A)
Partner ECAD ModelsStockSamplesCompare
MCR8DSMT4G86000.290MCR8DSMT4GCheckOrder
MCR8DSNT4G88000.290MCR8DSNT4GCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MCR8DSMT4G THY DPAK 8A 600V SCR RoHS No 09/07/2017 PbFree No 09/07/2017 CoC_RoHS9_MCR8DSMT4G Yes
09/07/2017
MCR8DSNT4G THY DPAK 8A 800V SCR RoHS No 12/04/2017 PbFree No 12/04/2017 Yes
12/04/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.