MCR12DSx Series - SCR TO-252 12A

Thyristor TO_252 D_PAK Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Silicon Controlled Rectifier is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.

Features:

  • Small Size
  • Passivated Die for Reliability and Uniformity
  • Low Level Triggering and Holding Characteristics
  • Device Marking: Device Type, e.g., R12DCN, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)ITSM 60Hz
(A)
Partner ECAD ModelsStockSamplesCompare
MCR12DSMT4G126000.2100MCR12DSMT4GCheckOrder
MCR12DSN-1G128000.2100MCR12DSN-1GCheckOrder
MCR12DSNT4G128000.2100MCR12DSNT4GCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MCR12DSMT4G THY DPAK 12A 600V SCR RoHS No 06/29/2017 PbFree No 06/29/2017 CoC_RoHS9_MCR12DSMT4G REACH_SVHC Declaration_MCR12DSMT4G Yes
06/29/2017
Does not Contain
MCR12DSN-1G THY DPAK 12A 800V SCR RoHS No 05/27/2018 PbFree No 05/27/2018 CoC_RoHS9_MCR12DSN-1G REACH191_Declaration_with_Pb_MCR12DSN-1G Yes
05/27/2018
Contains
MCR12DSNT4G THY DPAK 12A 800V SCR RoHS No 09/06/2018 PbFree No 09/06/2018 CoC_RoHS9_MCR12DSNT4G REACH_SVHC Declaration_MCR12DSNT4G Yes
09/06/2018
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.