MCR12DCx Series - SCR TO-252 12A

Thyristor TO_252 D_PAK Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Silicon Controlled Rectifier is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.

Features:

  • Small Size
  • Passivated Die for Reliability and Uniformity
  • Low Level Triggering and Holding Characteristics
  • Device Marking: Device Type, e.g., R12DCN, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)ITSM 60Hz
(A)
Partner ECAD ModelsStockCompare
MCR12DCMT4G1260020100MCR12DCMT4GCheck
MCR12DCNT4G1280020100MCR12DCNT4GCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MCR12DCMT4G THY DPAK 12A 600V SCR RoHS No 11/20/2017 PbFree No 11/20/2017 CoC_RoHS9_MCR12DCMT4G REACH201_Declaration_with_Pb_MCR12DCMT4G Yes
11/20/2017
Contains
MCR12DCNT4G THY DPAK 12A 800V SCR RoHS No 10/10/2019 PbFree No 10/10/2019 CoC_RoHS9_MCR12DCNT4G REACH205_Declaration_Contain-_MCR12DCNT4G
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.