HS4040xAQx Series - 40 Amp High Temperature Low Tq SCR

Thyristor HS4040xAQx Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HS4040xAQx series of SCRs offer fast turn-off time (tq) characteristics required for applications such as power inverters, switching regulator, and high frequency pulse circuits.
These fast turn-off time SCRs offer high dv/dt and high di/dt characteristics required in higher frequency (>1000 PPS) switching circuits and a higher temperature environment.

Features:
  • RoHS compliant
  • Voltage capability up to 400V
  • Surge capability up to 520 A
  • TO-220 and TO-263 packages
  • AEC-Q101 Fully compliant
  • 150°C maximum junction temperature
Applications:

Fast turn-off time SCRs are ideal for multi phase voltage regulator circuits, DC/AC inverters, and higher frequency pulsing power supplies.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
HS4040NAQ2404000.01451.65201752123HS4040NAQ2CheckOrder
HS4040NAQ3404000.01652.2520175253.5HS4040NAQ3CheckOrder
HS4040RAQ3404000.01652.2520175253.5HS4040RAQ3CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors HS4040xAQx Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide