Polar3™ Series - 2000V - 3000V N-Channel Standard Power MOSFETs

Series: Polar3™
Littelfuse Discrete MOSFETs Polar3 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Polar3™ Standard Power MOSFETs are suitable for a wide variety of power switching systems, including high-voltage power supplies, capacitor discharge circuits, pulse circuits, laser and x-ray generation systems, high-voltage automated test equipment, and energy tapping applications from the power grid.

Due to the positive temperature coefficient of their on-state resistance, these high-voltage Power MOSFETs can be operated in parallel, thereby eliminating the need for lower voltage, series-connected devices and enabling cost-effective power systems. Other benefits include component reduction in gate drive circuitry, simpler design, improved reliability, and PCB space saving.

Features:

  • Proprietory high-voltage packages
  • High blocking voltage
  • Positive temperature coefficient of RDSON

Applications:

  • Capacitor discharge circuits
  • High voltage power supplies
  • Pulse circuits
  • Laser and X-ray generation systems
  • High voltage relay disconnect circuits
  • CT and MRI scanners
  • Ultrasound machines

Advantages:

  • Easy to mount
  • Space savings
  • High power density

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)Check StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXTA1N200P3HV200040123.51SingleTO-263HV6462300125YesPart IXTA1N200P3HVCheckOrder
IXTF2N300P33000211.6730.77SingleI4-PAK1890400160YesPart IXTF2N300P3CheckOrder
IXTF6N200P320004.241430.58SingleI4-PAK3700520215YesPart IXTF6N200P3CheckOrder
IXTH04N300P3HV30001900.4131.2SingleTO-247HV2831100104YesPart IXTH04N300P3HVCheckOrder
IXTH05N250P3HV25001100.510.51.2SingleTO-247HV3031200104Part IXTH05N250P3HVOrder
IXTH06N220P3HV2200800.610.41.2SingleTO-247HV2901100104Part IXTH06N220P3HV
IXTH1N200P3200040123.51SingleTO-2476462300125YesPart IXTH1N200P3CheckOrder
IXTH1N200P3HV200040123.51SingleTO-247HV6462300125YesPart IXTH1N200P3HVCheckOrder
IXTH1N300P3HV300050130.60.64SingleTO-247HV8951800195YesPart IXTH1N300P3HVCheckOrder
IXTH1R4N250P32500281.4330.64SingleTO-2479601800195Part IXTH1R4N250P3Order
IXTH1R8N220P3HV220021.51.8310.64SingleTO-247HV9651300194Part IXTH1R8N220P3HV
IXTH2N300P3HV3000212730.24SingleTO-247HV1890400520YesPartSPICEIXTH2N300P3HVCheck
IXTH3N200P3HV200053700.24SingleTO-247HV1860420520YesPartSPICEIXTH3N200P3HVCheckOrder
IXTT1N300P3HV300050130.60.64SingleTO-268S8951800195YesPart IXTT1N300P3HVCheckOrder
IXTT2N300P3HV3000212730.24SingleTO-268HV1890400520YesPart IXTT2N300P3HVCheck
IXTT3N200P3HV200083700.24SingleTO-268HV1860420520YesPart IXTT3N200P3HVCheckOrder
IXTX4N300P3HV300012.541390.13SingleTO-247 PLUS-HV3680420960YesPart IXTX4N300P3HVCheckOrder
IXTX6N200P3HV2000461430.13SingleTO-247 PLUS-HV3700520960YesPart IXTX6N200P3HVCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.
Catalog # Certificates
Sorting icon
IXTF2N300P3 URicon
IXTF6N200P3 URicon