Polar2™ Series - 500V N-Channel Standard Power MOSFETs

Littelfuse Discrete MOSFETs Polar2 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Polar2™ Standard Power MOSFETs are tailored to provide designers with a device solution that offers the best compromise between performance and cost. These devices incorporate the Polar technology platform to achieve low on-state resistances (Rdson). Polar2 Standard MOSFETs feature low gate charge Qg values, resulting in more efficient switching at all frequencies. This gives the designer the option to operate at higher frequencies, which enables the use of smaller passive components in a variety of load switching designs. The avalanche capabilities of these devices add an additional safeguard against over-voltage transients.

Features:

  • International Standard Packages
  • Dynamic dv/dt rating
  • Low RDS(on) and Qg
  • Avalanche Rated
  • Low Package Inductance

Applications:

  • DC-DC converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • Lamp ballasts
  • AC and DC Motor Drives
  • Robotics and Servo Controls
  • Laser drivers

Advantages:

  • Easy to mount
  • Space savings
  • High power density

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)Check StockPart DatasheetPartner ECAD ModelsStockSamplesCompare
 
IXTA460P25000.2724480.26SingleTO-2632890400480NoPartIXTA460P2
IXTH450P25000.3316430.42SingleTO-2472280400300YesPartIXTH450P2Check
IXTH460P25000.2724480.26SingleTO-2472890400480NoPartIXTH460P2
IXTP450P25000.3316430.42SingleTO-2202280400300YesPartIXTP450P2Check
IXTP460P25000.2724480.26SingleTO-2202890400480NoPartIXTP460P2
IXTQ450P25000.3316430.42SingleTO-3P2280400300YesPartIXTQ450P2Check
IXTQ460P25000.2724480.26SingleTO-3P2890400480YesPartIXTQ460P2CheckOrder
IXTQ470P25000.14542880.15SingleTO-3P5400400830YesPartIXTQ470P2Check
IXTQ480P25000.12521080.13SingleTO-3P6800400960YesPartIXTQ480P2Check
To request product environmental information, please complete the Product Environmental Information Request Form.