High Voltage Series - 100V - 1500V N-Channel Standard Power MOSFETs

Littelfuse Discrete MOSFETs High Voltage Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The High Voltage series of N-Channel Standard MOSFETs are suitable for a wide variety of power switching systems, including high-voltage power supplies, capacitor discharge circuits, pulse circuits, and current regulators.

Features:

  • International standard packages
  • Fast switching times
  • Avalanche rated
  • Rugged Polysilicon Gate Cell structure
  • Ultra-low RDS(on)

Applications:

  • Capacitor discharge circuits
  • High voltage power supplies
  • Pulse circuits
  • Level shifting
  • Solid State Relays
  • Triggers

Advantages:

  • Easy to mount
  • Space savings
  • High power density

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)Replaced By PartCheck StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXTA05N1001000170.757.83.1SingleTO-26326071040YesPart IXTA05N100Check
IXTA05N100HV1000170.757.83.1SingleTO-263HV26071040YesPart IXTA05N100HVCheck
IXTA1N1001000111.5232.3SingleTO-26348071054Part IXTA1N100
IXTA2N100100072181.25SingleTO-263825800100Part IXTA2N100
IXTA2N808006.22222.3SingleTO-26344051054Part IXTA2N80
IXTA3N12012004.53420.62SingleTO-2631100700200YesPartSPICEIXTA3N120CheckOrder
IXTA3N120HV12004.53420.62SingleTO-263HV1100700200YesPart IXTA3N120HVCheck
IXTA3N150HV15007.3338.60.5SingleTO-263HV1375900250YesPart IXTA3N150HVCheckOrder
IXTA4N150HV15006444.50.45SingleTO-263HV1576900280YesPart IXTA4N150HVCheckOrder
IXTH12N15015002.2121060.14SingleTO-24737201200890YesPart IXTH12N150CheckOrder
IXTH13N110
Replaced By: IXFH16N120P
11000.92131950.35SingleTO-2475650850360IXFH16N120PPart 
IXTH13N808000.8131450.42SingleTO-2474500800300Part 
IXTH14N808000.7141450.42SingleTO-2474500800300Part IXTH14N80
IXTH20N606000.35201500.42SingleTO-2474500600300Part 
IXTH21N505000.25211600.42SingleTO-2474200600300PartSPICE
IXTH24N505000.23241600.42SingleTO-2474200600300PartSPICE
IXTH2N15015009.22280.73Single830377170Part IXTH2N150
IXTH3N12012004.53420.62SingleTO-2471100700200YesPartSPICEIXTH3N120Check
IXTH3N15015007.3338.60.5SingleTO-2471375900250YesPart IXTH3N150CheckOrder
IXTH40N303000.08540SingleTO-247Part 
IXTH4N15015006444.50.45SingleTO-2471576900280YesPartSPICEIXTH4N150CheckOrder
IXTH50N202000.04550SingleTO-247PartSPICE
IXTH5N100A100025880.7SingleTO-2472600900180Part 
IXTH67N101000.02567260SinglePart 
IXTH6N12012002.46560.42SingleTO-2471950850300YesPartSPICEIXTH6N120Check
IXTH6N15015003.56670.23SingleTO-24722301500540YesPart IXTH6N150CheckOrder
IXTH75N101000.02751800.42SingleTO-2474500300300Part 
IXTJ3N150150082.338.61.13SingleISO247™1375900110Part IXTJ3N150
IXTJ4N150150062.544.51.13SingleTO-247ISO1576900110YesPart IXTJ4N150Check
IXTJ6N15015003.853671SingleTO-247ISO22301500125YesPart IXTJ6N150Check
IXTK20N15015001202150.1SingleTO-264780011001250YesPart IXTK20N150CheckOrder
IXTK33N505000.17332500.3Single4900850416Part IXTK33N50
IXTM20N606000.35201500.42Single4500600300Part 
IXTM21N505000.25211600.42Single4200600300PartSPICE
IXTM24N505000.23241600.42Single4200600300PartSPICE
IXTM5N100A100025880.7Single2600900180Part 
IXTP05N1001000170.757.83.1SingleTO-22026071040YesPart IXTP05N100CheckOrder
IXTP05N100M1000170.77.85SingleTO-220FP26071025YesPart IXTP05N100MCheck
IXTP1N1001000111.5232.3SingleTO-22048071054Part IXTP1N100Order
IXTP2N100100072181.25SingleTO-220825800100Part IXTP2N100
IXTP2N808006.22222.3SingleTO-22044051054Part IXTP2N80
IXTP3N12012004.53420.62SingleTO-2201100700200YesPartSPICEIXTP3N120CheckOrder
IXTQ3N150M15007.31.8338.61.7SingleTO-3PM137590073YesPart IXTQ3N150MCheckOrder
IXTT12N15015002.2121060.14SingleTO-268S37201200890YesPart IXTT12N150Check
IXTT12N150HV15002.2121060.14SingleTO-268HV37201200890YesPart IXTT12N150HVCheckOrder
IXTT4N150HV15006444.50.45SingleTO-268HV1576900280YesPart IXTT4N150HVCheckOrder
IXTT6N12012002.46560.42SingleTO-268S1950850300YesPartSPICEIXTT6N120Check
IXTT6N15015003.56670.23SingleTO-268S22301500540Part IXTT6N150Order
IXTT75N101000.02751800.42SingleTO-268S4500200300Part 
IXTU01N1001000800.16.95SingleTO-2515425YesPartSPICEIXTU01N100Check
IXTU05N1001000170.757.83.1SingleTO-25126071040Part IXTU05N100
IXTX20N15015001202150.1SingleTO-247 PLUS780011001250YesPart IXTX20N150Check
IXTX24N10010000.4242670.22SingleTO-247 PLUS8700850568YesPart IXTX24N100Check
IXTY01N1001000800.16.95SingleTO-2525425YesPart IXTY01N100Check
IXTY05N1001000170.757.83.1SingleTO-25226071040Part IXTY05N100
To request product environmental information, please complete the Product Environmental Information Request Form.