Q-Class Series - 100V - 1000V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

Series: Q-Class
Littelfuse Discrete MOSFETs Q-Class Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Q-Class series devices are popular Power MOSFETs (HiPerFET™) for both hard switching and resonant mode applications, offering low gate charge and excellent ruggedness with a fast intrinsic diode. They are available in many standard industrial packages including isolated types.

Features:

  • International standard packages
  • Rugged polysilicon gate cell structure
  • Rated for Unclamped Inductive Load Switching (UIS)
  • Fast intrinsic Rectifier

Applications:

  • DC-DC converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • DC choppers
  • AC motor control

Advantages:

  • Easy assembly
  • High Power density
  • Space savings

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)trr,max (ns)Replaced By PartCheck StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXFH12N100Q10001.0512900.42SingleTO-2472900300200Part 
IXFH12N90Q9000.912900.42SingleTO-2472900298200Part 
IXFH15N100Q10000.7151300.35SingleTO-2474500357250Part 
IXFH15N80Q8000.615900.42SingleTO-2474300298250Part 
IXFH16N90Q9000.65161330.35SingleTO-2474000357250Part 
IXFH20N60Q6000.3520950.42SingleTO-2473700298250PartSPICE
IXFH20N80Q8000.42201500.35SingleTO-2475100357250Part 
IXFH21N50Q5000.2521900.45SingleTO-2473350278250PartSPICE
IXFH23N80Q8000.42231200.25SingleTO-2475100500250PartSPICE
IXFH24N50Q
Replaced By: IXFH26N50P
5000.2324950.42SingleTO-2473900298250IXFH26N50PPart 
IXFH26N50Q
Replaced By: IXFH30N50Q3
5000.226950.5SingleTO-2473900250250IXFH30N50Q3Part 
IXFH26N60Q6000.25281500.35SingleTO-2475100357250PartSPICE
IXFH32N50Q5000.16321530.35SingleTO-2473950357250PartSPICE
IXFH40N30Q3000.0840920.42SingleTO-2473560298250YesPart IXFH40N30QCheck
IXFH40N50Q5000.14401300.25SingleTO-2474500500250YesPartSPICECheck
IXFH4N100Q100034390.8SingleTO-2471050156250Part 
IXFH52N30Q3000.06521500.35SingleTO-2475300357250YesPart IXFH52N30QCheckOrder
IXFH58N20Q2000.0458980.42SingleTO-2473600298200Part 
IXFH6N100Q100026481.9SingleTO-247220066250YesPartSPICECheck
IXFH75N10Q1000.02751400.42SingleTO-2473700298200Part 
IXFH80N10Q1000.015801800.35SingleTO-2474500357200Part 
IXFH80N20Q2000.028801800.35SingleTO-2474600357200Part 
IXFK21N100Q10000.5211700.26SingleTO-2645900481250Part 
IXFK26N60Q6000.25281500.35SingleTO-2645100357250PartSPICE
IXFK27N80Q8000.32271700.26SingleTO-264K7600481250YesPartSPICECheck
IXFK44N50Q5000.12441900.26SingleTO-2648000481250PartSPICE
IXFK48N50Q5000.1481900.26SingleTO-2648000481250PartSPICE
IXFK90N20Q2000.022901900.26SingleTO-2646800481200PartSPICE
IXFN21N100Q10000.5211700.24SingleSOT-2275900521250Part 
IXFN27N80Q8000.32271700.24SingleSOT-2277600521250Part 
IXFN48N50Q5000.1481900.26SingleSOT-2276400481250Part Order
IXFP4N100Q100034390.8SingleTO-2201050156250Part 
IXFP4N100QM100032.243.52.7SingleTO-220FP118546250Part IXFP4N100QM
IXFR12N100Q10001.0512900.5SingleTO-247I2900250200Part 
IXFR21N100Q10000.5181700.3SingleTO-247I5900417250Part 
IXFR44N50Q5000.12341900.4SingleTO-247I6400313250YesPart Check
IXFR48N50Q5000.1401900.4SingleTO-247I6400313250Part 
IXFR4N100Q100033.5391.57SingleTO-247I105080200Part IXFR4N100Q
IXFR58N20Q2000.0450980.5SingleTO-247I3600250200Part 
IXFT12N100Q10001.0512900.42SingleTO-268S2900300200Part 
IXFT12N100QHV
Replaced By: IXFT15N100Q3
10001.0512950.28Single3050200445250IXFT15N100Q3Part 
IXFT12N90Q9000.912900.42SingleTO-268S2900298200Part 
IXFT15N80Q8000.615900.42SingleTO-268S4300298250Part 
IXFT20N80Q8000.42201500.35Single5100357250Part 
IXFT24N50Q5000.2324950.42Single3900298250Part 
IXFT26N60Q6000.25281500.35Single5100357250PartSPICE
IXFT32N50Q5000.16321530.35Single3950357250PartSPICE
IXFT40N30Q3000.0840950.42SingleTO-268S3100298250Part 
IXFT4N100Q100034390.8SingleTO-268S1050156250Part IXFT4N100Q
IXFT52N30Q3000.06521500.35Single5300357250Part 
IXFT58N20Q2000.0458980.42Single3600298200Part 
IXFT6N100Q100026481.9SingleTO-268220066250PartSPICE
IXFT7N90Q9001.57560.7SingleTO-268S2200180250YesPart Check
IXFX21N100Q10000.5211700.26SingleTO-247 PLUS5900481250Part 
IXFX27N80Q8000.32271700.26SingleTO-247 PLUS7600481250YesPartSPICECheck
IXFX32N50Q5000.16321500.3Single3950417250PartSPICE
IXFX48N50Q5000.1481900.26SingleTO-247 PLUS8000481250PartSPICE
IXFX90N20Q2000.022901900.26SingleTO-247 PLUS6800481200PartSPICE
To request product environmental information, please complete the Product Environmental Information Request Form.