Polar3™ Series - 300V - 600V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs)

Littelfuse Discrete MOSFETs Polar3 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PolarP3™ HiPerFET™ product family is the latest addition to the benchmark high-performance Polar-Series product line for our product portfolio between 300V, 500V and 600V. Its high Figure of Merit (FOM) being the multiplication of Qg and in RDS(on) provide an excellent alternative to weaker super junction technologies. These PolarP3™ HiPerFETs demonstrate up to a 12 percent reduction in on-state resistance (Rdson), 14 percent reduction in gate charge (Qg) and as high as 20 percent increase in maximum power dissipation (Pd). Lower thermal resistances are also achieved due to reduced chip thicknesses, increasing total power density of the device.

Features:

  • Ultra low on-resistance RDS(ON) and gate charge Qg
  • Fast body diode
  • dv/dt ruggedness
  • Avalanche rated
  • Low package inductance
  • International standard packages

Advantages:

  • Higher efficiency
  • High power density
  • Easy to mount
  • Space savings

Applications:

  • Industrial switched-mode and resonantmode power supplies
  • Electric vehicle battery chargers
  • AC and DC motor drives
  • DC-DC converters
  • Renewable-energy inverters
  • Power Factor Correction (PFC) circuits
  • Robotics and servo control

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)trr,max (ns)Replaced By PartCheck StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXFA14N60P36000.5414250.38SingleTO-2631480327250Part 
IXFA16N50P35000.3616290.38SingleTO-2631515330250YesPart IXFA16N50P3Check
IXFA16N60P36000.4716360.36SingleTO-2631830347250Part IXFA16N60P3Order
IXFA20N50P35000.320360.36SingleTO-2631800380250Part IXFA20N50P3
IXFA22N60P36000.3922380.25SingleTO-2632600500250Part IXFA22N60P3Order
IXFA26N50P35000.2526420.25SingleTO-2632220500250YesPart IXFA26N50P3Check
IXFA36N30P33000.1136300.36SingleTO-2632040125347YesPart IXFA36N30P3Check
IXFA4N60P36002.446.91.1SingleTO-263365114250PartSPICE
IXFA5N50P35001.6556.91.1SingleTO-263370114250Part IXFA5N50P3
IXFA7N60P36001.15713.30.69Single705180250Part IXFA7N60P3
IXFB110N60P36000.0561102540.066SingleTO-264 PLUS180001890250YesPartSPICEIXFB110N60P3CheckOrder
IXFB132N50P35000.0391322670.066SingleTO-264 PLUS186001890250YesPart IXFB132N50P3CheckOrder
IXFB210N30P33000.01452102680.066SingleTO-264 PLUS162001890250YesPart IXFB210N30P3Check
IXFH14N60P36000.5414250.38SingleTO-2471480327250NoPart 
IXFH16N50P35000.3616290.38SingleTO-2471515330250YesPart IXFH16N50P3CheckOrder
IXFH16N60P36000.4716360.36SingleTO-2471830347250Part IXFH16N60P3Order
IXFH20N50P35000.320360.36SingleTO-2471800380250YesPart IXFH20N50P3CheckOrder
IXFH22N60P36000.3922380.25SingleTO-2472600500250YesPart IXFH22N60P3CheckOrder
IXFH26N50P35000.2526420.25SingleTO-2472220500250YesPart IXFH26N50P3CheckOrder
IXFH28N60P36000.2628500.18SingleTO-2473560695250YesPart IXFH28N60P3CheckOrder
IXFH34N50P35000.1834600.18SingleTO-2473260695250YesPart IXFH34N50P3CheckOrder
IXFH42N60P36000.18542780.15SingleTO-2475150830250YesPart IXFH42N60P3CheckOrder
IXFH50N50P3
Replaced By: IXFH50N60P3
5000.12550850.13SingleTO-2474335960250IXFH50N60P3NoPart 
IXFH50N60P36000.1650940.12SingleTO-24763001040250YesPartSPICEIXFH50N60P3CheckOrder
IXFH60N50P35000.1160960.12SingleTO-24762501040250YesPart IXFH60N50P3CheckOrder
IXFH94N30P33000.036941020.12SingleTO-24755101040250YesPart IXFH94N30P3Check
IXFJ26N50P35000.29514420.69SingleTO-247ISO2220180250YesPart IXFJ26N50P3Check
IXFK120N30P33000.0271201500.11SingleTO-26486301130250YesPart IXFK120N30P3Check
IXFK150N30P33000.0191501970.096SingleTO-264121001300250YesPart IXFK150N30P3CheckOrder
IXFK64N60P36000.1641450.11SingleTO-26499001130250YesPartSPICEIXFK64N60P3CheckOrder
IXFK78N50P35000.068781470.11SingleTO-26499001130250YesPart IXFK78N50P3CheckOrder
IXFK80N60P36000.077801900.096SingleTO-264131001300250YesPartSPICEIXFK80N60P3CheckOrder
IXFK98N50P35000.05982000.096SingleTO-264129001300250YesPart IXFK98N50P3CheckOrder
IXFL132N50P35000.043632500.24SingleTO-264I18600520250YesPart IXFL132N50P3Check
IXFL210N30P33000.0161082680.24SingleTO-264I16200520250YesPart IXFL210N30P3Check
IXFN110N60P36000.056902540.083SingleSOT-227180001500250YesPart IXFN110N60P3CheckOrder
IXFN132N50P35000.0391122500.083SingleSOT-227186001500250YesPart IXFN132N50P3CheckOrder
IXFN210N30P33000.01451922680.083SingleSOT-227162001500250YesPartSPICEIXFN210N30P3Check
IXFN80N60P36000.077661900.13SingleSOT-22713100960250YesPart IXFN80N60P3CheckOrder
IXFP14N60P36000.5414250.38SingleTO-2201480327250NoPart 
IXFP16N50P35000.3616290.38SingleTO-2201515330250YesPart IXFP16N50P3CheckOrder
IXFP16N60P36000.4716360.36SingleTO-2201830347250YesPart IXFP16N60P3Check
IXFP20N50P35000.320360.36SingleTO-2201800380250YesPart IXFP20N50P3CheckOrder
IXFP20N50P3M5000.38362.15SingleTO-220FP180058250YesPart IXFP20N50P3MCheckOrder
IXFP22N60P36000.3922380.25SingleTO-2202600500250YesPart IXFP22N60P3CheckOrder
IXFP26N50P35000.2526420.25SingleTO-2202220500250YesPart IXFP26N50P3CheckOrder
IXFP36N30P33000.1136300.36SingleTO-2202040125347YesPart IXFP36N30P3Check
IXFP4N60P36002.446.91.1SingleTO-220365114250NoPart 
IXFP5N50P35001.6556.91.1SingleTO-220370114250NoPartSPICEIXFP5N50P3
IXFP7N60P36001.15713.30.69SingleTO-220705180250Part IXFP7N60P3
IXFP8N50P35000.88130.69SingleTO-220705180250NoPart IXFP8N50P3
IXFQ20N50P35000.320360.36SingleTO-3P1800380250YesPart IXFQ20N50P3Check
IXFQ22N60P36000.3922380.25SingleTO-3P2600500250YesPart IXFQ22N60P3Check
IXFQ26N50P35000.2526420.25SingleTO-3P2220500250YesPart IXFQ26N50P3Check
IXFQ28N60P36000.2628500.18SingleTO-3P3560695250YesPart IXFQ28N60P3Check
IXFQ34N50P35000.1834600.18SingleTO-3P3260695250YesPart IXFQ34N50P3Check
IXFQ50N50P35000.12550850.13SingleTO-3P4335960250NoPart IXFQ50N50P3
IXFQ50N60P36000.1650940.12SingleTO-3P63001040250YesPart IXFQ50N60P3CheckOrder
IXFQ60N50P35000.1160960.12SingleTO-3P62501040250YesPart IXFQ60N50P3CheckOrder
IXFQ94N30P33000.036941020.12SingleTO-3P55101040250YesPart IXFQ94N30P3Check
IXFR80N60P36000.085481900.23SingleTO-247I13100540250YesPart IXFR80N60P3Check
IXFT50N50P3
Replaced By: IXFT50N60P3
5000.12550850.13SingleTO-268S4335960250IXFT50N60P3NoPart IXFT50N50P3
IXFT50N60P36000.1650940.12SingleTO-268S63001040250YesPart IXFT50N60P3Check
IXFT60N50P35000.1160960.12SingleTO-268S62501040250YesPart IXFT60N50P3Check
IXFT94N30P33000.036941020.12SingleTO-268S55101040250YesPartSPICEIXFT94N30P3Check
IXFX120N30P33000.0271201500.11SingleTO-247 PLUS86301130250YesPart IXFX120N30P3Check
IXFX150N30P33000.0191501970.096SingleTO-247 PLUS121001300250YesPart IXFX150N30P3Check
IXFX64N60P36000.1641450.11SingleTO-247 PLUS99001130250YesPart IXFX64N60P3CheckOrder
IXFX78N50P35000.068781470.11SingleTO-247 PLUS99001130250YesPartSPICEIXFX78N50P3Check
IXFX80N60P36000.077801900.096SingleTO-247 PLUS131001300250YesPart IXFX80N60P3CheckOrder
IXFX98N50P35000.05982000.096SingleTO-247 PLUS129001300250YesPart IXFX98N50P3Check
IXFY4N60P36002.446.91.1SingleTO-247 PLUS365114250YesPart Check
IXFY5N50P35001.6556.91.1SingleTO-252370114250Part IXFY5N50P3
To request product environmental information, please complete the Product Environmental Information Request Form.