Standard Series - 500V - 1700V N-Channel Depletion Mode Power MOSFETs

Littelfuse Discrete MOSFETs Standard Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Depletion mode MOSFETs, unlike the regular enhancement type MOSFETs, require a negative gate bias to turn off. Consequently they remain on at or above zero gate bias voltage but otherwise have similar MOSFET like characteristics. They are suitable for level shifting, solid state relays, current regulators, and active loads. 

Features:

  • ‘Normally-On’ operation
  • Linear mode tolerant
  • Internal standard packages
  • UL 94 V-0 Flammability qualified
    (molding epoxies)

 

Applications:

  • Audio amplifiers
  • Start-up circuits
  • Protection circuits
  • Ramp generators
  • Current regulators
  • Active loads

 

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)PD (W)VGS,off-max (V)CRSS (pF)Check StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXTA1N170DHV1700161470.43SingleTO-263HV3090290-4.530YesPartSPICEIXTA1N170DHVCheck
IXTH10N100D10001.4101300.31SingleTO-2472500400-3.5100Part IXTH10N100D
IXTH1N170DHV1700161470.43SingleTO-247HV3090290-4.530YesPart IXTH1N170DHVCheck
IXTP01N100D1000800.15.85SingleTO-22010025-4.52YesPart IXTP01N100DCheckOrder
IXTP02N50D500300.255SingleTO-22012025-55YesPart IXTP02N50DCheck
IXTT10N100D10001.4101300.31SingleTO-268S2500400-3.5100YesPart IXTT10N100DCheck
IXTU01N100D1000800.15.85SingleTO-25110025-4.52Part IXTU01N100DOrder
IXTU02N50D500300.255SingleTO-25112025-55YesPart IXTU02N50DCheck
IXTY01N100D1000800.15.85SingleTO-25210025-4.52YesPart IXTY01N100DCheckOrder
IXTY02N50D500300.255SingleTO-25212025-55YesPart IXTY02N50DCheck
To request product environmental information, please complete the Product Environmental Information Request Form.