Dual Series - Dual High Power Diode Modules

Littelfuse Diode Modules Dual Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our range of isolated base pressure contact thyristor and diode modules, designed to industry standard outlines is perfect for all your needs.

Available in 9 standard configurations, all devices offer full pressure contact construction for maximum reliability and performance at rated current. These products have a VRRM/VDRM between 1200V to 3600V and are available as dual thyristor, dual diode or thyristor/diode options. Single diode/single thyristor options are also available.

For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)IFAV [Diode] (A)IFRMS (A)IFSM 10ms (A)V0 (V)rS (mOhm)TJ Max (°C)Package TypeRthCK (K/W)Obsolete DatePartner ECAD ModelsCompare
MDA1080-18N7180010802235291000.7820.157150W880.016MDA1080-18N7
MDA1080-24N7240010802235291000.7820.157150W880.016MDA1080-24N7
MDA1080-28N7280010802235291000.7820.157150W880.016MDA1080-28N7
MDA275-30N3300029058045000.91.57150W1020.04MDA275-30N3
MDA275-36N3360029058045000.91.57150W1020.04MDA275-36N3
MDA410-24N3240044091078000.850.45150W1020.04MDA410-24N3
MDA410-28N3280044091078000.850.45150W1020.04MDA410-28N3
MDA510-14N314005451135109000.750.25150W1020.04MDA510-14N3
MDA510-18N318005451135109000.750.25150W1020.04MDA510-18N3
MDA630-30N230006301275117000.80.5150W740.02MDA630-30N2
MDA630-36N236006301275117000.80.5150W740.02MDA630-36N2
MDA710-22N222007081440127500.80.35150W740.02MDA710-22N2
MDA710-26N226007081440127500.80.35150W740.02MDA710-26N2
MDA810-12N212008071661172500.780.23150W740.02MDA810-12N2
MDA810-16N216008071661172500.780.23150W740.02MDA810-16N2
MDA810-18N218008071661172500.780.23150W740.02MDA810-18N2
MDD1080-18N7180010802235291000.7820.157150W880.016MDD1080-18N7
MDD1080-24N7240010802235291000.7820.157150W880.016MDD1080-24N7
MDD1080-28N7280010802235291000.7820.157150W880.016MDD1080-28N7
MDD275-30N3300029058045000.91.57150W1020.04MDD275-30N3
MDD275-36N3360029058045000.91.57150W1020.04MDD275-36N3
MDD410-24N3240044091078000.850.45150W1020.04MDD410-24N3
MDD410-28N3280044091078000.850.45150W1020.04MDD410-28N3
MDD510-14N314005451135109000.750.25150W1020.04MDD510-14N3
MDD510-18N318005451135109000.750.25150W1020.04MDD510-18N3
MDD630-30N230006301275117000.80.5150W740.02MDD630-30N2
MDD630-36N236006301275117000.80.5150W740.02MDD630-36N2
MDD710-22N222007081440127500.80.35150W740.02MDD710-22N2
MDD710-26N226007081440127500.80.35150W740.02MDD710-26N2
MDD810-12N212008071661172500.780.23150W740.02MDD810-12N2
MDD810-16N216008071661172500.780.23150W740.02MDD810-16N2
MDD810-18N218008071661172500.780.23150W740.02MDD810-18N2
MDK1080-18N7180010802235291000.7820.157150W880.016MDK1080-18N7
MDK1080-24N7240010802235291000.7820.157150W880.016MDK1080-24N7
MDK1080-28N7280010802235291000.7820.157150W880.016MDK1080-28N7
MDK275-30N3300029058045000.91.57150W1020.04MDK275-30N3
MDK275-36N3360029058045000.91.57150W1020.04MDK275-36N3
MDK410-24N3240044091078000.850.45150W1020.04MDK410-24N3
MDK410-28N3280044091078000.850.45150W1020.04MDK410-28N3
MDK510-14N314005451135109000.750.25150W1020.04MDK510-14N3
MDK510-18N318005451135109000.750.25150W1020.04MDK510-18N3
MDK630-30N230006301275117000.80.5150W740.02MDK630-30N2
MDK630-36N236006301275117000.80.5150W740.02MDK630-36N2
MDK710-22N222007081440127500.80.35150W740.02MDK710-22N2
MDK710-26N226007081440127500.80.35150W740.02MDK710-26N2
MDK810-12N212008071661172500.780.23150W740.02MDK810-12N2
MDK810-16N216008071661172500.780.23150W740.02MDK810-16N2
MDK810-18N218008071661172500.780.23150W740.02MDK810-18N2
MDA600-14N1
Obsolete: 2021 -06-30
14006001818218000.750.2150W630.0206/30/2021MDA600-14N1
MDA600-18N1
Obsolete: 2021 -06-30
18006001818218000.750.2150W630.0206/30/2021MDA600-18N1
MDA600-22N1
Obsolete: 2021 -06-30
22006001818218000.750.2150W630.0206/30/2021MDA600-22N1
MDD600-14N1
Obsolete: 2021 -06-30
14006001818218000.750.2150W630.0206/30/2021MDD600-14N1
MDD600-18N1
Obsolete: 2021 -06-30
18006001818218000.750.2150W630.0206/30/2021MDD600-18N1
MDD600-22N1
Obsolete: 2021 -06-30
22006001818218000.750.2150W630.0206/30/2021MDD600-22N1
MDK600-14N1
Obsolete: 2021 -06-30
14006001818218000.750.2150W630.0206/30/2021MDK600-14N1
MDK600-18N1
Obsolete: 2021 -06-30
18006001818218000.750.2150W630.0206/30/2021MDK600-18N1
MDK600-22N1
Obsolete: 2021 -06-30
22006001818218000.750.2150W630.0206/30/2021MDK600-22N1
To request product environmental information, please complete the Product Environmental Information Request Form.