PGBSOT23 Series - SOT23 PulseGuard® Polymeric ESD Suppressors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

PulseGuard ESD Suppressors help protect sensitive electronic equipment against electrostatic discharge (ESD). They supplement the on-chip protection of integrated circuitry and are best suited for low-voltage, high-speed applications where low capacitance is important. Data ports utilizing such high-speed protocols as USB 2.0, IEEE 1394 and InfiniBandSM can benefit from this new technology. PulseGuard suppressors use polymer composite materials to suppress fast-rising ESD transients (as specified in IEC 61000-4-2 and MIL-STD-883E).

Features:

  • RoHS compliant, lead-free and available halogen-free
  • Ultra-low capacitance
  • Low leakage current
  • Fast response time
  • Bi-directional
  • Withstands multiple ESD strikes
  • Compatible with pick-and-place processes
  • Available in 1000, 3000, 5000 and 10000 piece reels (EIA-RS481)

Access specifications, certifications, check availability and order parts below

Catalog #VMAX DC (V)Typ
Clamping
Voltage
(V)
LinesTyp
Capacitance
@ 1MHz
(pF)
PGB002ST23
Replaced By: PGB102ST23
2430020.055
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon PulseGuard ESD Suppressors PGBSOT23 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide