PGD Series - PGD Series - Connector Array PulseGuard® Polymeric ESD Suppressors

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

With similar performance features as the surface mount ESD products, the connector array products provide the first line of defense against ESD events. For use in standard D-Subminiatures, these suppressors intercept the ESD pulses before they enter the electronic equipment. The pulses are shunted to the grounded shell of the connector and kept off of the circuit board. The connector configuration takes up zero board space and can also be used as a retrofit solution in cases where the ESD problem was identified after the board design was complete.

Access specifications, certifications, check availability and order parts below

Catalog #LinesStockSamplesCompare
PGD009S030BSA01
Obsolete: 2007 -12-05
9CheckOrder
PGD009S030BSR01
Obsolete: 2007 -12-05
9CheckOrder
PGD009S030CSA01
Obsolete: 2007 -12-05
9CheckOrder
PGD009S030CSF01
Obsolete: 2007 -12-05
9CheckOrder
PGD015S030BSA01
Obsolete: 2007 -12-05
15CheckOrder
PGD015S030BSR01
Obsolete: 2007 -12-05
15CheckOrder
PGD015S030CSA01
Obsolete: 2007 -12-05
15CheckOrder
PGD015S030CSF01
Obsolete: 2007 -12-05
15CheckOrder
PGD025S030BSA01
Obsolete: 2007 -12-05
25CheckOrder
PGD025S030BSR01
Obsolete: 2007 -12-05
25CheckOrder
PGD025S030CSA01
Obsolete: 2007 -12-05
25CheckOrder
PGD025S030CSF01
Obsolete: 2007 -12-05
25CheckOrder
PGD037S030BSA01
Obsolete: 2007 -12-05
37CheckOrder
PGD037S030CSA01
Obsolete: 2007 -12-05
37CheckOrder
PGD037S030CSF01
Obsolete: 2007 -12-05
37CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.