PGB10805 Series - PGB1 Series - PulseGuard® Lead-Free 0805 Surface Mount Polymeric ESD Suppressors - OBSOLETE

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

PulseGuard ESD Suppressors help protect sensitive electronic equipment against electrostatic discharge (ESD). They supplement the on-chip protection of integrated circuitry and are best suited for low voltage, high-speed applications where low capacitance is important. Data ports utilizing such high-speed protocols as USB 2.0, IEEE1394, HDMI and DVI can benefit from this new technology. PulseGuard suppressors use polymer composite materials to suppress fast-rising ESD transients (as specified in IEC 61000-4-2 and MIL-STD-883E), while adding virtually no capacitance to the circuit.

Features:
  • Lead-Free
  • Extended pulse life over previous versions
  • New, reduced trigger voltage
  • Ultra-low capacitance
  • Low leakage current
  • Fast response time
  • 4-lines of protection
  • Bi-directional

Access specifications, certifications, check availability and order parts below

Catalog #VMAX DC (V)Typ
Clamping
Voltage
(V)
LinesTyp
Capacitance
@ 1MHz
(pF)
PGB1040805
Replaced By: PGB1010402
2415040.085
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PGB1040805MR PULSEGUARD 0805 Pb-FREE ESD SUPPRESSOR RoHS No 01/20/2004 PbFree No 01/20/2004
PGB1040805NR PULSEGUARD 0805 Pb-FREE ESD SUPPRESSOR RoHS No 01/20/2004 PbFree No 01/20/2004
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.