Hi-Amp Thermo Plastic Circuit Breakers Series - Hi-Amp Thermo Plastic Waterproof Circuit Breakers

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These high amp circuit breakers are typically used in auxiliary and accessory circuits for trucks, buses,RVs and marine applications in battery charger systems and DC audio systems. All high amp circuit breakers comply with the SAE J1117 and J1625 standard for ignition protection.

• Agency Approvals: UL Approved for all amp ratings at 32V DC
• Interrupting Rating: 3000A @12V DC
• Ignition Protection: SAE J1625 and J1171
• Material: Thermoset Plastic UL Rating 94VO
• Temperature Range: -32C to 92C
• RoHS Compliant
• Waterproof

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxMounting MethodHousingStockSamplesCompare
0185050.X12Bolt-DownThermoset Plastic UL Rating 94VOCheckOrder
0185060.X12Bolt-DownThermoset Plastic UL Rating 94VOCheckOrder
0185070.X12Bolt-DownThermoset Plastic UL Rating 94VOCheckOrder
0185080.XP12Bolt-DownThermoset Plastic UL Rating 94VO
0185100.XP12Bolt-DownThermoset Plastic UL Rating 94VOCheckOrder
0185120.XP12Bolt-DownThermoset Plastic UL Rating 94VOCheckOrder
0185150.XP12Bolt-DownThermoset Plastic UL Rating 94VOCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.