CTTB002-BP - Carling Retail Circuit Breakers Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The CMB Series, Miniature, Push-to-Reset, part of Carling’s push-to-reset family of thermal circuit breakers. The miniature CMB-Series is designed with minimal moving parts to assure cost-effective but reliable protection for a wide range of equipment applications. Offering a consistent trip point over temperatures ranging from -10°C to +60°C, this single pole breaker is rated from 3-20A, 125/250V AC, 32V DC with 1,000 AIC at 250V AC and 2,500 AIC at 32V DC.


Features and Benefits

  • Designed as a single pole breaker, providing focused and efficient protection for electronic circuits
  • Rated at 125/250V AC and 32V DC with a high interrupting capacity of 1,000 AIC at 250V AC and 2,500 AIC at 32V DC
  • Engineered with minimal moving parts, ensuring a cost-effective yet reliable solution for various equipment applications
  • Rated from -10°C to +60°C ensuring reliable performance in diverse environmental conditions

Applications

  • Household Appliances
  • Power Strips & Supplies
  • Marine
  • Medical Equipment
  • Audio-Visual Equipment
Property (Mouseover for details) Value
Current Rating (Max) 10
Voltage Rating (Max) 32
Mounting Method Panel Mount
Housing Black Plastic

pdficon Carling Retail Circuit Breakers Datasheet

Carling Retail Circuit Breakers Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.