ATO Blade Circuit Breakers Series - Type I and Type II Automotive Breakers

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These products function identically and have same internal components as OEM breakers but offer the versatility of snap off terminals for greater flexibility. SAE Type II modified reset used primarily as a wiring harness protector in 12 volt DC automotive systems. Meets OEM requirements. Conforms to SAE J553C standard. Designed to mount in ATO style fuse blocks and panels.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Max)Mounting MethodStockSamplesCompare
22705-015BladeCheckOrder
22710-0110BladeCheckOrder
22715-0115BladeCheckOrder
22720-0120BladeCheckOrder
22725-0125BladeCheckOrder
22775-0175BladeCheckOrder
22730-01
Obsolete: 2015 -01-21
30BladeCheck
To request product environmental information, please complete the Product Environmental Information Request Form.