M-449-BX - Common BusBar Screw Terminals Series

M-449
Roll Over to Zoom

Busbars are used to consolidate multiple wires or feed multiple circuits. Tin plated copper buses provide maximum conductivity and corrosion resistance. Solid brass busbar carries up to 50A.

  • Available in 10 or 20-Gang
  • Available in raw solid brass or tin-plated solid brass busbar safely carries up to 50A.
  • Two 1/4-20 brass studs with hexnuts.
  • 8-32 round head screws for attachment of wires.
  • Two mounting holes accept No. 10 countersink flathead screws.
  • Moisture-resistant molded thermoplastic insulator base.
Property (Mouseover for details) Value
Details Used in Marine Environment to consolidate wiring routings above a solid brass busbar
Contact Material Screws, #8-32 UNC-2A
Packaging Box

pdficon Common BusBar Screw Terminals Series Datasheet

Common BusBar Screw Terminals Series Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

To request product environmental information, please complete the Product Environmental Information Request Form.