59030 Series - Firecracker Reed Sensor

Series: 59030
Obsolete: 2021 -08-02 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
Reed_Sensors_59030_Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A cylindrical reed sensor 38.1mm x 6.22mm (1.50" x 0.245") with a choice of normally open, normally closed or changeover contacts. Capable of switching up to 265Vac/300Vdc at 10VA. Available with a range of sensitivity and cable length options. Ideally suited for position and limit sensing, security, level sensing and linear actuator applications. Functions best with the 57030 actuator.

Note: The 57030 actuator is sold separately.

Features:

  • Magnetically-operated proximity sensor
  • Operates through non-ferrous materials such as wood, plastic or aluminum
  • Hermetically sealed contacts
  • Options of normally open, normally closed or single-pole-double-throw
  • Customer-defined sensitivity
  • Custom cable length and connector options available

Benefits:

  • Quick and easy to install
  • Well suited for usage in high-moisture and contaminated environments
  • Non-contact solution, aesthetically more appealing than push-button or lever mechanical-type switches
  • Ideal for battery-powered applications as the contacts do not draw power when in the non-activated state
  • Reed contacts last for millions of operating cycles under micro-controller voltage and current logic-level loads

Applications:

  • Position and limit switching
  • Security
  • Level sensing
  • Linear actuators

Access specifications, certifications, check availability and order parts below

Catalog #Switching Power (W)Switching Voltage (V DC)Switching Current (A DC)Switching Voltage (V AC)Switching Current (A AC)Breakdown Voltage (V DC)Max Contact Resistance (Ω)Magnetic Sensitivity (AT)Nominal Activate Distance (mm)Switch TypeMax Operate Time (ms)Max Release Time (ms)Operating TemperatureCompare
59030-1-S102000.52650.352500.212 to 188.4A:SPST-NO11-40° to 105°C
59030-1-T102000.52650.352500.217 to 236.6A:SPST-NO11-40° to 105°C
59030-1-U102000.52650.352500.222 to 285.1A:SPST-NO11-40° to 105°C
59030-1-V102000.52650.352500.227 to 334A:SPST-NO11-40° to 105°C
59030-2-T102000.41400.34000.217 to 236.6A:SPST-NO11-20° to 105°C
59030-2-U102000.41400.34000.222 to 285.1A:SPST-NO11-20° to 105°C
59030-2-V102000.41400.34000.227 to 334A:SPST-NO11-20° to 105°C
59030-3-S51750.251200.182000.215 to 206.5C:SPDT-CO33-40° to 105°C
59030-3-T51750.251200.182000.220 to 254.9C:SPDT-CO33-40° to 105°C
59030-3-U51750.251200.182000.225 to 303.7C:SPDT-CO33-40° to 105°C
59030-4-S51750.251200.182000.215 to 206.5B:SPST-NC33-40° to 105°C
59030-4-T51750.251200.182000.220 to 254.9B:SPST-NC33-40° to 105°C
59030-4-U51750.251200.182000.225 to 303.7B:SPST-NC33-40° to 105°C

pdficon Position and Level Sensing in Washing Machines

A most integral appliance in any home is a washing machine. Washing machines have helped made the chore of cleaning clothes quite effortless.

pdficon Littelfuse Reed Sensors 59030 datasheet

pdficon Reed Switch and Reed Sensor Activation Application Note

Although a reed switch can be activated by placing it inside an electrical coil many reed switches and reed sensors are used for proximity sensing and are activated by a magnet.

pdficon Inductive Load Arc Suppression Application Note

When a reed switch or reed sensor is used to control an inductive device (relay coil solenoid transformer small motor etc.)

pdficon Vibration Testing and Precautions Application Note

Littelfuse tests sinusoidal vibration according to Mil. Std. 202G Method 204D Test Condition G (10 ? 2000 Hz frequency sweep at 30 G or 0.06 inch double amplitude whichever is less).

pdficon Capacitive Loads Application Note

When there is significant capacitance in a reed sensor reed relay or reed switch circuit the peak current and energy switched by the reed contacts should be considered.

pdficon Reed Switch Extended Shock Capabilities Application Note

The maximum shock specifications in the Littelfuse catalog are very conservative for most switches smaller than the DRxxxx type. T

pdficon Rice Cooker Lid Lock Application Note

The position sensing lid lock ensures that the lid is securely locked in place.

pdficon Flow Sensing in Tankless Water Heaters Application Note

Reed switches and sensors are highly effective solutions for flow sensing applications that can be used for detecting the presence of fluid flow in a system or even measure the rate of fluid flow.

To request product environmental information, please complete the Product Environmental Information Request Form.