55110 Series - Miniature Flange Mounting Hall Effect Sensor with LED

Series: 55110
Obsolete: 2021 -06-23 Availability: Phase Out/Obsolete

Contact the factory.

Hall_Effect_Sensors_55110_Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A flange mount Hall effect sensor with integral LED for visual indication of operation, 34.00mm (1.339") x 14.00mm (0.551") x 10.00mm (0.394") with a choice of digital or latching outputs. Available in 3-wire (voltage output) version. Its case design enables screw or adhesive mounting. Capable of switching up to 28Vdc and 20mA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing, rotation and flow measurement, commutation of brushless DC motors, angular sensing and magnetic encoding. Functions best with the H-58 magnet.

Note: The H-58 magnet is sold separately.

Features:

  • Magnetically-operated proximity sensor
  • Digital or latching types available
  • Integral LED
  • Medium or high sensitivity options available
  • Three-wire (voltage output) sensor
  • Integral reverse/over-voltage protection
  • Built-in temperature compensation

Benefits:

  • High switching speed up to 10kHz
  • Long life, up to 20 billion operations
  • Visual indication of operation
  • Unaffected by harsh environments
  • Operates in static or dynamic magnetic field
  • Available with a selection of cable length and connector options

Applications:

  • Position and limit switching
  • RPM measurement
  • Flow metering
  • Commutation of brushless DC motors
  • Angle sensing
  • Magnetic encoders

Access specifications, certifications, check availability and order parts below

Catalog #Supply Voltage (V DC)Output TypeOutput HighOutput LowMagnetic Sensitivity (Gauss)Nominal Activate Distance (mm)Operating TemperatureCompare
55110-3H
55110-3M
55110-3L
Obsolete: 2022 -06-13
3.8 to 24VoltageVDD-2 @ 0.1mA0.4V @ 20 mA8610-40° to 85°C

pdficon Position and Level Sensing in Washing Machines

A most integral appliance in any home is a washing machine. Washing machines have helped made the chore of cleaning clothes quite effortless.

pdficon Littelfuse Hall Effect Sensors 55110 datasheet

pdficon Rice Cooker Lid Lock Application Note

The position sensing lid lock ensures that the lid is securely locked in place.

pdficon Flow Sensing in Tankless Water Heaters Application Note

Reed switches and sensors are highly effective solutions for flow sensing applications that can be used for detecting the presence of fluid flow in a system or even measure the rate of fluid flow.

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
55110-3H-05-A 55110 3H05A HALL SENSOR RoHS No 02/19/2019 PbFree No 02/19/2019 No
02/19/2019
55110-3H-02-A 55110 3H02A HALL SENSOR RoHS No 02/19/2019 PbFree No 02/19/2019 CoC_RoHS9_55110-3H-02-A REACH201_Declaration_55110-3H-02-A No
02/19/2019
Does not Contain
55110-3M-02-A 55110 3M02A HALL SENSOR RoHS No 02/19/2019 PbFree No 02/19/2019 No
02/19/2019
55110-3M-05-A 55110 3M05A HALL SENSOR RoHS No 02/19/2019 PbFree No 02/19/2019 No
02/19/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.