SSRs and Optocouplers with Gyrator Series - Combination of SSR, optocoupler, rectifier bridge and 350V darlington transistor

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SSRs and Optocouplers with Gyrators

These OptoMOS® multifunction products combine one optical isolated solid-state relay (SSR), an optocoupler, a 350V bridge rectifier, a 350V Darlington transistor and a zener diode in a single package.

Multifunction devices allow designers to consolidate circuit functions into a single device, freeing up valuable board space and reducing component count. These devices provide most of the major functions required when designing the analog tip/ring phone line interface part of the modem (DAA - Data Access Arrangement).


Features & Benefits:

  • Multiple functionality in a single package
  • Consolidation of circuit functions into a single device, freeing up valuable board space and reducing component count
  • Provides on-chip galvanic isolation

Access specifications, certifications, check availability and order parts below

Catalog #SSR Blocking Voltage (VP)SSR Load Current (mA)SSR On-Resistance (Ω)SSR Input Control Current (mA)Optocoupler Breakdown Voltage (V)Optocoupler Current Transfer Ratio (%)Optocoupler Saturation Voltage (V)Optocoupler Input Control Current (mA)Isolation Voltage (VRMS)CommentPackage TypePart DatasheetPartner ECAD ModelsCompare
 
ITC117P35012015520330.56375016-pin SOICPartITC117P
ITC117PL35012015520330.563750Current-limiting 1-Form-A relay16-pin SOICPartITC117PL
ITC135P35012015520330.56375016-pin SOICPartITC135P
ITC137P35012015520330.56375016-pin SOICPartITC137P
To request product environmental information, please complete the Product Environmental Information Request Form.