Single Optocouplers Series - General purpose single optocouplers

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

OptoMOS® Optocouplers

Single Optocouplers provide an optically means of switching control circuits. Each package contains a phototransistor that is optically coupled with a LED. A shunt resistor can be used to adjust the threshold current required to activate the output circuitry.

Single optocouplers are ideal for Telecom, Industrial Control and instrumentation circuits, where electrical isolation of control circuitry is crucial.


Features & Benefits:

  • Low Input Control Current
  • High Current Transfer Ratio (CTR)
  • Provides galvanic input to output isolation

Access specifications, certifications, check availability and order parts below

Catalog #Minimum Breakdown Voltage BVCEO (V)Typical Current Transfer Ratio (%)Maximum Saturation Voltage (V)Input Control Current (mA)Input CharacteristicIsolation Voltage (VRMS)Package TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
CPC1001N303300.30.2unidirectional15004-pin SOPPartCPC1001NCheckOrder
CPC130135055001.21unidirectional50004-pin: DIP, SMTPartCPC1301CheckOrder
CPC13033010000.50.2unidirectional50004-pin: DIP, SMTPartCPC1303CheckOrder
LDA100303000.51bidirectional37506-pin: DIP, SMTPartLDA100CheckOrder
LDA101303000.51unidirectional37506-pin: DIP, SMTPartLDA101
LDA102303500.51unidirectional37506-pin: DIP, SMTPartLDA102
LDA11030850011bidirectional37506-pin: DIP, SMTPartLDA110
LDA11130850011unidirectional37506-pin: DIP, SMTPartLDA111CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.