CPC5002 - Dual Digital Isolators Series

Series: Dual Digital Isolators
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The CPC5002 is a dual high speed optical logic isolator with open-drain outputs providing 3750Vrms of galvanic isolation between the inputs and the outputs. Activating the input LED causes the open-drain output to turn on, pulling the voltage of the external pullup resistor towards ground. Utilizing CMOS technology enables the output stage's high-gain circuitry to operate with a miserly power consumption of <5mW (typical) when operated with a 3.3V supply voltage and a low input LED drive current of 1.5mA.

Because optical isolators pass logic levels directly there is no internal state refresh clock to maintain a non-changing input. Additionally, the CPC5002 will always return the buffered signals to their proper value after a transient interruption at either side.

Features:

  • Dual Optical Isolator
  • Buffers Two Independent Signals
  • Power-Down to Hi-Z Does Not Load Outputs
  • Low Power CMOS Reduces Supply Current
  • Output Operates Over 2.7V < VDD < 5.5V
  • LED Drive Current Only 1.5mA
  • High Speed: 10Mbaud Typical
  • Operates on 2.7V to 5.5V, Enabling Level Translation
  • Single 8-Pin DIP or Surface Mount Package
  • 3750Vrms Galvanic Isolation

Applications:

  • Test and Measurement
  • A/D and D/A Isolation
  • Power Converter Isolation
  • Medical
  • Ground Loop Elimination
  • I2C Bus Isolation
  • Computer Bus Isolation
  • Isolated Line Receiver
To request product environmental information, please complete the Product Environmental Information Request Form.