CG10500SM - CG10 Series

Series: CG10
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

CG10 Series GDT provides a high surge capability in compact size, which is suitable for board level over voltage circuit protection. CG10 series provides mounting options of surface mount and straight leads. Surface mount feature and compact design will help to improve assembly process efficiency and save PCB surface space. This product is RoHS compliant, and operating temperature is up to 125 °C.

Features:

  • High surge handling capability 20kA 8/20us 10 shots, 2.5KA 10/350us 1 shot
  • High operating temperature: 125 ºC
  • Package options of axial straight leads and surface mount with compact size
  • RoHS compliant

Benefits:

  • Extended product reliability and lifespan
  • More reliable and suitable for high operating temperature applications
  • Assembly efficiency improvement and PCB space saving
  • Environment-friendly

Applications:

  • Power supply
  • CATV equipment
  • ADSL equipment
  • Data lines
  • Alarm System
To request product environmental information, please complete the Product Environmental Information Request Form.