LTxxx Series - Gas Plasma Voltage Dependent Switch For Use In HID Lighting Applications

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Gas Discharge Tubes – For Use In HID Lighting Applications

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Insulation
Resistance (ω)
Capacitance (Co) (pF)ElectrodesFailsafeMSLInsulation Resistance (MΩ)Repetitive Peak Off-state CurrentOperating TemperatureCompare
LT230A18427622NoMIL-STD-750D/10211-40° to 150°C
LT230SM18427622NoMIL-STD-750D/10211-40° to 150°C
LT350A298350402122NoMIL-STD-750D/10211-40° to 150°C
LT350SM298350402122NoMIL-STD-750D/10211-40° to 150°C
LT380A323380437122NoMIL-STD-750D/10211-40° to 150°C
LT400A340400460122NoMIL-STD-750D/10211-40° to 150°C
LT450A350450550122NoMIL-STD-750D/10211-40° to 150°C
LT450SM350450550122NoMIL-STD-750D/10211-40° to 150°C
LT600A510600690122NoMIL-STD-750D/10211-40° to 150°C
LT600A-001540600660122NoMIL-STD-750D/10211-40° to 150°C
LT600SM51060069012NoMIL-STD-750D/10211-40° to 150°C
LT800A720800880122NoMIL-STD-750D/102111-40° to 150°C
LT800SM680800920122NoMIL-STD-750D/102111-40° to 150°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LT350A GP LT TRIGGER TUBE 350V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
LT350SM GP LT TRIGGER TUBE 350V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
LT450A GP LT TRIGGER TUBE 450V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
LT450SM GP LT TRIGGER TUBE 450V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
LT600A GP LT TRIGGER TUBE 600V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
LT600SM GP LT TRIGGER TUBE 600V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
LT800A GP LT TRIGGER TUBE 800V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
LT800SM GP LT TRIGGER TUBE 800V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...