431.500 - 431 Series

Series: 431
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This product is obsolete. For new designs please use the 434 or 467 Series products.
Property (Mouseover for details) Value
Body Epoxy Substrate
Nominal Melting I2T (A2sec) 0.0087
Nominal Cold Resistance (Ohms) 0.193
Opening Very Fast-Acting (FF)
Operating Temperature -55° to 90°C
Partner ECAD Models 431.500

pdficon 431 Series Notice of Obsoletion

pdficon Fuse 431 Datasheet

Surface Mount Fuses 431 Datasheet...

tc-icon 431 Series Time Curve Data

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

To request product environmental information, please complete the Product Environmental Information Request Form.