4291.25 - 429 Series

Series: 429
Obsolete: 2008 -11-16 Replaced By: 04661.25 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
.4.2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

OBSOLETE with the exception of the 7A RoHS device.

The 429 Series Fast-Acting SMF is a small (1206 size) thinfilm device designed for secondary protection of circuits 
used in space constrained applications such as hand-held 
portable electronic devices. 
This series is Halogen-Free, Lead-Free and meets the 
requirements of the RoHS directive


Features:

  • RoHS compliant andLead-Free 7A device available-add ‘L’ suffix to part number.
  • Halogen-Free 7Adevice available-add ‘HF’ suffix to the part number
  • For new designs up to 5A please consult the 433 or 466 Series
Property (Mouseover for details) Value
Body Epoxy Substrate
Nominal Melting I2T (A2sec) 0.065
Nominal Cold Resistance (Ohms) 0.0747
Opening Very Fast-Acting (FF)
Replaced By Part Number 04661.25NRHF
04661.25NR
Operating Temperature -55° to 90°C
Partner ECAD Models 4291.25

pdficon Fuse 429 Datasheet

The 429 Series Fast-Acting SMF is a small (1206 size) thinfilm device designed for secondary protection of circuits used in space constrained applications such as hand-held portable electronic devices...

tc-icon 429 Series Time Curve Data

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuseholder Selection Guide

pdficon Circuit Protection Products Selection Guide

To request product environmental information, please complete the Product Environmental Information Request Form.