407007. - 407 Series Series

Roll Over to Zoom
Littelfuse 407 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse designed specifically to provide overcurrent protection to circuits that operate under high working ambient temperatures up to 150º C and high in-rush currents. The general design ensures excellent temperature stability and performance reliability. This high I2t time lag fuse is designed to have ultra-high in-rush current withstand capability to avoid nuisance fuse open.
 

Features:

  • Ultra High I2T value,
  • 100% Lead Free ROHS compliant and Halogen Free, 
  • Suitable for both leaded and lead-free reflow/wave soldering, 
  • Operating Temperature from -55º C to +150º C

Applications: 

  • Display,
  • Server,
  • Computer,
  • Printer, Scanner,
  • Data Modems,
  • Gaming Consoles
     
Property (Mouseover for details) Value
Body Ceramic Body
Opening Slo-Blo/Time Lag (T)/Time Delay
Partner ECAD Models 407007.
To request product environmental information, please complete the Product Environmental Information Request Form.