885 Series - Nano2® High Interrupting Rating 500VDC Surface Mount Fuse

Fuse 885 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

885 Series Nano2® Fuse is 500VDC high voltage DC rated Surface Mount fuse with high interrupting current rating up to 1500A. It not only complies with IEC 60127-7 Standard and meets Littelfuse automotive qualifications based on AEC-Q200 test plan as well.

With voltage rating up to 500VDC, this 885 Series Fuse helps the customer to optimize design by saving board space and provides very high short circuit current protection up to 1500A.

 Features:

  • High DC Voltage up to 500VDC and Interrupting Current Rating up to 1500A
  • Reliable/Robust Fuse Design (Solderless Platform)
  • Meets Littelfuse’s automotive qualifications with a compact footprint of 10.86 x 4.78mm
  • Small Size/Surface Mountable Type
  • Operating temperature range from -40°C to 105°C

 Applications:

  • Automotive – Electric Vehicles (Li-Ion Battery Packs)
  • Battery Management Systems (BMS)
  • Sense Lines
  • High voltage DC/DC converter

Chinese Subtitles - Japanese Subtitles


Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOperating TemperaturePartner ECAD ModelsStockSamplesCompare
8850015003500.80.078Plastic-40° to 105°C885001CheckOrder
8850025003504.70.0322Plastic-40° to 105°C885002CheckOrder
88500445035021.30.0152Plastic-40° to 105°C885004CheckOrder
885005450350350.0119Plastic-40° to 105°C885005CheckOrder
88501.65003502.30.0473Plastic-40° to 105°C88501.6CheckOrder
88502.55003506.90.0267Plastic-40° to 105°C88502.5CheckOrder
8851.255003501.250.063Plastic-40° to 105°C8851.25CheckOrder
8853.1550035013.350.0196Plastic-40° to 105°C8853.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0885001.DR FUSE 500V HBC NANO2 PB-FREE 1A RoHS No 08/07/2018 PbFree No 08/07/2018 CoC_RoHS10_0885001.DR REACH_SVHC Declaration_0885001.DR Yes
08/07/2018
Does not Contain IPC_0885001.DR
0885002.DR FUSE 500V HBC NANO2 PB-FREE 2A RoHS No 11/20/2018 PbFree No 11/20/2018 CoC_RoHS10_0885002.DR REACH191_Declaration_0885002.DR Yes
11/20/2018
Does not Contain IPC_0885002.DR
0885004.DR FUSE 450V HBC NANO2 PB-FREE 4A RoHS No 12/13/2018 PbFree No 12/13/2018 Yes
12/13/2018
IPC_0885004.DR
0885005.DR FUSE 450V HBC NANO2 PB-FREE 5A RoHS No 12/13/2018 PbFree No 12/13/2018 CoC_RoHS10_0885005.DR REACH_SVHC Declaration_0885005.DR Yes
12/13/2018
Does not Contain IPC_0885005.DR
088501.6DR FUSE 500V HBC NANO2 PB-FREE 1.6A RoHS No 02/04/2018 PbFree No 02/04/2018 CoC_RoHS10_088501.6DR REACH_SVHC Declaration_088501.6DR Yes
02/04/2018
Does not Contain IPC_088501.6DR
088502.5DR FUSE 500V HBC NANO2 PB-FREE 2.5A RoHS No 02/04/2018 PbFree No 02/04/2018 CoC_RoHS10_088502.5DR REACH219_Declaration_088502.5DR Yes
02/04/2018
Does not Contain IPC_088502.5DR
08851.25DR FUSE 500V HBC NANO2 PB-FREE 1.25A RoHS No 02/04/2018 PbFree No 02/04/2018 Yes
02/04/2018
IPC_08851.25DR
08853.15DR FUSE 500V HBC NANO2 PB-FREE 3.15A RoHS No 12/13/2018 PbFree No 12/13/2018 CoC_RoHS10_08853.15DR REACH211_Declaration_08853.15DR Yes
12/13/2018
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse Fuse 885 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide