871 Series - FUSE 75V HA F/A NANO2 Pb-Free

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse 871 Series High-Current SMD Fuse is a small square surface-mount fuse that easily supports the higher current requirements of various applications.

Features & Benefits:

  • Heat resistant plastic body, UL94 V-0
  • Low voltage drop
  • High-reliability solderless fuse
  • High pulse resistance
  • Compatible with lead-free solders and higher temperature profiles
  • Halogen-free and RoHS compliant
  • AEC-Q200-qualified
  • Applications:

    • Datacenter
    • Blade Server
    • Router
    • Power supply–power factor correction

    Chinese Subtitles - Japanese Subtitles -

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)Resistance
(Ω)
BodyMSLNom
Voltage
Drop
(mV)
OpeningOperating TemperatureStockSamplesCompare
0871150.UR750.3PlasticLevel 2a75Fast-Acting (F)-55° to -100°CCheckOrder
0871200.UR750.24PlasticLevel 2a90Fast-Acting (F)-55° to -100°CCheckOrder
Catalog # Certificates
Sorting icon
0871150.UR URiconCURiconTUVicon
0871200.UR URiconCURiconTUVicon
To request product environmental information, please complete the Product Environmental Information Request Form.