SOO.800 - SOO Series

Series: SOO
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SOO Fuses are dual-element time delay Type S fuses designed for motor and motor branch-circuit protection; also suitable for all general purpose circuits.

Applications:
The National Electric Code now permits Edison-base fuses to be used only for replacements in existing installations, and then, only when there is no evidence of overfusing or tampering. All new Edison-based fuse holders must have Type S fuse adapters installed before they are placed in service. Designed to prevent installation of wrong size fuses, Type S Adapters (SAO series) screw into Edison-base fuse holders so they may accept Type S fuses. Once installed the adapters cannot be removed.

To prevent shunting of open fuses or overfusing, and to reduce nuisance fuse opening, it is recommended that SAO adapters with properly rated SLO or SOO series fuses be installed in all Edison-base fuse holders.

Property (Mouseover for details) Value
Ampere Rating (A) 0.8
VAC (V) 125
Interrupting Rating 10 kA @ 125 Vac
Opening Slo-Blo/Time Lag (T)/Time Delay
Size Plug Fuse
To request product environmental information, please complete the Product Environmental Information Request Form.