LKN Series - Renewable Fuse Link for UL Class H RLN Series Fuses

Series: LKN
Obsolete: 2014 -04-01 Replaced By: FLNR Series Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LKN Series are fuse links designed for Littelfuse RLN series renewable fuses. Traditionally, Class H fuses were used to provide low cost protection of general purpose feeder and branch circuits where available short-circuit currents did not exceed 10,000 amperes. However, generally increased levels of available fault current and the distinct possibility that renewable fuses may be improperly renewed, rendering them unsafe, have all but eliminated the use of these fuses in new applications. In addition, escalating labor costs and increasing automation, which makes downtime very expensive, have greatly reduced or eliminated the cost savings attributed to renewable fuses.

Part Type Voltage Obsolete Class H Series Littelfuse Class
RK5 Series
Littelfuse Class
RK1 Series
Fuse 600 RLS FLSR or FLSR_ID LLSRK or LLSRK_ID
Fuse 250 RLN FLNR or FLNR_ID LLNRK
Link 600 LKS FLSR or FLSR_ID LLSRK or LLSRK_ID
Link 250 LKN FLNR or FLNR_ID LLNRK

Access specifications, certifications, check availability and order parts below

Catalog #OpeningStockCompare
LKN001
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN002
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN003
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN004
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN005
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN006
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN008
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN010
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN015
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN020
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN025
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN030
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN035
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN040
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN045
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN050
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN060
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN070
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN080
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN090
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN100
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN110
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN125
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN150
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN175
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN200
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN225
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN250
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN300
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN350
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN400
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN450
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN500
Obsolete: 2014 -04-01
Fast-Acting (F)Check
LKN600
Obsolete: 2014 -04-01
Fast-Acting (F)Check
To request product environmental information, please complete the Product Environmental Information Request Form.