0269.015 - 269 Series

Series: 269
Questions? Contact Littelfuse Support
Fuse 262 268 269 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 262/268/269 Series are high–reliability micro 
fuses, with a 125V rating, very fast-acting type with 
high breaking capacity. This series is listed under the 
Department of Defense Quality Product List


Features:

  • Military grade available
  • Available from very low ampere of 2mA to 5A
  • Available in plug-in and radial leaded

pdficon Fuse 262 268 and 269 Datasheet

The 262/268/269 Series are high%C2%96reliability micro fuses with a 125V rating very fast-acting type with high breaking capacity..

To request product environmental information, please complete the Product Environmental Information Request Form.