L75QS035 - L75QS Series – High-Speed Semiconductor Fuse, Round Body Series

External overview image
Roll Over to Zoom
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The L75QS Series is a next generation High-Speed Fuse for the protection of power semiconductor devices and is designed in the Traditional Round Body Bolted Style package. L75QS Series High-Speed Fuses rated at 750 Vdc are extremely current limiting and are used to protect power converters, drives and control circuit applications. Designed with lower I2t performance characteristics, these fuses provide balanced performance to extend longevity while lowering potentially damaging heat energy to the devices being protected. In addition L75QS Series fuses have been designed with a universal mounting option to meet customer requirements for installation into a variety of application configurations Littelfuse POWR-SPEED® products offer optimized circuit protection at the extremely fast speed required to protect modern day, sensitive, high-power semiconductor devices.
Property (Mouseover for details) Value
Ampere Rating (A) 35
VDC (V) 750
Interrupting Rating 50 kA @ 750 Vdc
Opening Very Fast-Acting (FF)
To request product environmental information, please complete the Product Environmental Information Request Form.