FLNR_ID Series - UL Class RK5 Dual-Element Time-Delay Fuses with Indication Series - Littelfuse FLNR_ID Fuses Provide Exceptional Overcurrent Protection with Indication

FLNR070.VXID Front
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse FLNR_ID Indicator™ fuses provide visual blown fuse indication at a glance. The patented state-of-the-art solid state design provides maximum reliability and superior performance characteristics in a true dual-element design. The use of Indicator fuses reduces down-time, nuisance opening, increases safety, and can save thousands of dollars in lost production time.

Applications:
  • Service entrance switches
  • Switchboard main and feeder switches
  • Transformers
  • Motor control center mains and motor branch circuits
  • Individual fused combination motor controllers
  • Distribution panelboards
  • Industrial control panels
  • Protection of fully-rated panelboards and loadcenters
  • All general purpose circuits
Features/Benefits:
  • Reduce Down-Time - A glance at the indicating window of a FLNR_ID Indicator fuse pinpoints open fuses immediately. If the window is dark, the fuse has opened. It's that simple. No fuse testing required. Machine operators can immediately determine that there is an open fuse and request maintenance personnel to bring the proper replacement.
  • Reduce Nuisance Opening - FLNR_ID Indicator fuses have superior time-delay and cycling characteristics which can lengthen fuse life and decrease needless opening.
  • Reduce Fuse Inventory - Because FLNR_ID Indicator fuses have superior performance characteristics they can be used on a variety of applications, thus decreasing fuse inventory.
  • Reduce Equipment Damage - FLNR_ID Indicator fuses have superior overload and short circuit protection which can reduce equipment damage.
  • Reduce Accidents - The FLNR_ID Indicator fuses improve safety by minimizing exposure to live circuits. Unlike other forms of blown fuse indication, Indicator fuses provide built-in blown fuse indication with the power on or off. No second guessing whether a light means a good or bad fuse and no current going across a blown fuse to power a lighted accessory.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningVAC (V)VDC (V)SizeStockSamplesCompare
FLNR035ID35300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Industrial CartridgeCheckOrder
FLNR040ID40300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Industrial CartridgeCheckOrder
FLNR045ID45300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Industrial CartridgeCheckOrder
FLNR050ID50300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Industrial CartridgeCheckOrder
FLNR060ID60300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Industrial CartridgeCheckOrder
FLNR070ID70300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR080ID80300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR090ID90300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR100ID100300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR110ID110300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR125ID125300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR150ID150300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR175ID175300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR200ID200300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR225ID225300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR250ID250300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR300ID300300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR350ID350300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR400ID400300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR450ID450300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR500ID500300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder
FLNR600ID600300 kA Ac; 20 kA DcSlo-Blo/Time Lag (T)/Time Delay250125Knife-BladeCheckOrder

  • Showing 3 items
To request product environmental information, please complete the Product Environmental Information Request Form.