LDC1601 - LDC Series

Series: LDC
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse POWR-PRO® LDC series Class L fuses represent another first in fuse protection. LDC series fuses are the first UL Listed 600 volts AC and DC Class L fuse. Since they may be used for both AC and DC, they eliminate the concern that AC only fuses may be inserted into DC circuits.

While LDC series fuses’ UL Listed DC interrupting rating is more than adequate for most applications (50,000 amperes at a 16 millisecond time constant), tests in our high power testing laboratory have shown that this remarkable fuse is capable of performing at much longer time constants. This makes the fuse uniquely suited for such applications as crane rail circuits and mass transit systems. Contact the factory for application information for special needs such as this.

For AC-only systems, consider the use of POWR-PRO® KLPC series fuses. They have a full ten seconds time-delay at 500% rated current, and have a wider range of ratings.

Applications:
  • UPS protection, especially for large battery circuits
  • DC distribution
  • DC variable speed drives
  • Protection of crane rail circuits and other large DC equipment such as electrical power shovels, ships and dock cranes, etc.
  • Mass transit systems, including new light rail applications
  • General-purpose AC/DC circuits for mains, feeders and branch circuits
Features:
  • 600 Volt AC/DC rated — “All-purpose” Class L fuse reduces inventory requirements because the need for special fuses is eliminated.
  • UL Listed 200,000 A.I.R. AC – 50,000 A.I.R. DC — Reliable interruption of all overcurrents up to their ratings. Minimizes the need for time-consuming and expensive short-circuit studies.
  • Moderate time delay — Four seconds time delay at 500% current provides adequate time-delay for many AC applications and most DC applications. They will withstand most harmless overloads or line surges. If your needs exceed the LDC capabilities, consider the use of KLPC fuses for AC applications.
  • Selective coordination — LDC series fuses coordinate well with all Littelfuse fuses rated 600 amperes or less. A combination of LDC and IDSR series fuses provide a complete 600 volt rated DC system.
  • Extremely current limiting — Maximum current limitation reduces damage to circuits and equipment under short-circuit conditions. Stops damaging short circuits faster than any mechanical protective device.
Property (Mouseover for details) Value
Ampere Rating (A) 1601
VAC (V) 600
VDC (V) 600
Interrupting Rating 200 kA @ 600 Vac/ 50 kA @ 600 Vdc
Opening Fast-Acting
Size Bolt-In
To request product environmental information, please complete the Product Environmental Information Request Form.