0447003 - Ballast Cartridge Fuses Series

Series: 447
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 446/447 series are circuit-board mountable, flat profile, fast-acting fuses designed for protection of electronic ballasts and power inverter applications. The 446 series is designed with leads for surface mount applications, and the 447 series is designed with leads for through-hole applications. This series of devices are 100% lead-free and meets the requirements of the RoHS directive.

Features:

  • RoHS compliant and 100% lead-free
  • Ideal for use in electronic lighting ballast, power supply and power inverter applications.
  • Rated for use in 125, 250, 277 and 350 VAC circuits.
  • Based on the proven reliability of the automotive MINI® Fuse; available from 2 through 10 amperes.

pdficon Circuit Protection Products Selection Guide

pdficon Fuse 446 Datasheet

The 446/447 Series are circuit-board mountable flat profile fast-acting fuses...

To request product environmental information, please complete the Product Environmental Information Request Form.